Angular contact thrust ball bearings for screw drives, single direction, super-precision

PrintExport as PDF
  • Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Height:
    Exact :
     ≤ H ≤ 
    H =

For additional information about the meaning and limitations of the product data, refer to Angular contact thrust ball bearings for screw drives and Principles of bearing selection and application.

SKF logo