Cam rollers

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    (all)
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    ► Popular item
Principal dimensionsBasic load ratingsFatigue load limitMaximum radial loads Designation
   dynamicstatic dynamicstatic  
DdBCC0PuFr max.F0r max.  
mmkNkNkN  
          
32
10
14
6.76
3.6
0.153
4.4
6.3
 
305800 C-2RS1
35
12
15.9
9.04
4.55
0.193
3.8
5.4
 
305801 C-2RS1
40
15
15.9
10.1
5.5
0.263
5.85
8.5
 
305802 C-2RS1
47
17
17.5
13
7.35
0.315
9.3
13.4
 
305803 C-2RS1
52
20
20.6
16.5
9.5
0.4
8.3
12
 
305804 C-2RS1
62
25
20.6
18.6
11.8
0.5
15.3
21.6
 
305805 C-2RS1
72
30
23.8
25.1
16.3
0.695
17
24
 
305806 C-2RS1
80
35
27
31.9
20.4
0.865
15.6
22.4
 
305807 C-2RS1
40
15
15.9
10.1
5.5
0.263
5.85
8.5
 
305702 C-2RS1
52
20
20.6
16.5
9.5
0.4
8.3
12
 
305704 C-2RS1
35
12
15.9
9.04
4.55
0.193
3.8
5.4
 
305701 C-2RS1
47
17
17.5
13
7.35
0.315
9.3
13.4
 
305703 C-2RS1
62
25
20.6
18.6
11.8
0.5
15.3
21.6
 
305705 C-2RS1
72
30
23.8
25.1
16.3
0.695
17
24
 
305706 C-2RS1
80
35
27
31.9
20.4
0.865
15.6
22.4
 
305707 C-2RS1
72
30
23.8
25.1
16.3
0.695
17
24
305706 C-2Z

  • In addition to the information provided on this page, consider what is provided under Cam rollers.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo