Dynamic loads

As track rollers are not supported in a housing, the outer rings deform, leading to an altered load distribution and bending stresses in the outer ring. 

The basic load ratings listed in the product table take into account the altered load distribution, while the maximum radial loads Fr max (→ product table) are based on the bending stresses.

Static loads

Permissible static load is the lower value of F0r max and C0 (→ product table).

Axial loads

Cam rollers are intended for predominantly radial loads. However, axial loads can occur due to skew or tilting or when the outer ring runs against flanges for brief periods.

Axial loads acting continuously on the outer ring may reduce the cam roller service life. To evaluate these influences, contact the SKF application engineering service.

Minimum load

For additional information → Requisite minimum load

Frm = 0,0167 C0

Perform calculations

Equivalent dynamic bearing load

For additional information → Equivalent dynamic bearing load, P

P = Fr

Equivalent static bearing load

For additional information → Equivalent static load

P0 = Fr


C0basic static load rating [kN] (→ product table)
Frradial load [kN]
Fr maxmaximum permissible dynamic radial load [kN] (→ product table)
F0r maxmaximum permissible static radial load [kN] (→ product table)
Frmminimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0equivalent static bearing load [kN]
SKF logo