Thermal camera software

SKF Thermal Cameras TKTI 21 and TKTI 31

The SKF Thermal Camera software is easy to use and requires no special skills to perform infrared image analysis and create professional reports.
It can only be used with images taken by the SKF Thermal Cameras TKTI 21 and TKTI 31. It cannot be used with images from the previous generation of SKF Thermal Cameras.

The software enables:
  • Powerful and quick infrared image analysis.
  • Quick creation of professional reports.
  • Easily loading and selection of infrared images.
  • Software installation on many users’ computers.
  • Key image parameters can be easily modified.
  • Creation and preview of comprehensive and professional reports in pdf and MS Word format.
  • In just one click, printing, local saving and emailing of reports.
The software can be used with images produced by the SKF Thermal Cameras TKTI 21 and TKTI 31 and runs on PC's using MS Windows XP or higher on both 32 and 64 bit machines.

Click here to download the latest version of the SKF Thermal Camera software.

Unzip file after download and run setup.exe to install the software.
After installing the software, it is strongly advised to read the instructions for use also included in the zip file.
For your convenience, we have added some real thermal images taken with the TKTI 21 and TKTI 31. These images can be used for you to get some familiarity with software and for you to see how easy it is to use.

Software for the previous generation of SKF Thermal Cameras

The analysis and reporting software for use with SKF Thermal Cameras TKTI 10, TKTI 20 and TKTI 30 runs on PC's using MS Windows XP or higher.

SKF Thermal Camera TKTI 10

Click here to download the latest version of the SKF Thermal Camera TKTI 10 software (version 1.1.0.1 released April, 20 2009).
For Windows 64 bit users, please download this version.

Unzip file after download and run SKF TKTI 10 PC Setup.exe to install the software.
Thermal camera TKTI 20
SKF Thermal Cameras TKTI 20 and TKTI 30

Click here to download the latest version of the SKF Thermal Camera TKTI 20/TKTI 30 software (version 1.3.0.2 released March 2012).
For Windows 64 bits users, please download this version.

Unzip file after download and run SKF TKTI PC Setup.exe to install the software.

For software of older versions SKF Thermal cameras/imagers, please contact info.mapro@skf.com
SKF logo