SKF Microlog AX firmware version 3.07.02

The SKF Microlog AX firmware 3.07.02 is compatible with the CMXA 80 SKF Microlog AX series.
  1. Download the firmware file from the Download files section in the right column of this page ("SKF Microlog AX firmware version 3.07.02").
  2. A password is required to install the file. Please fill out and submit the password request form. SKF Customer Service will then email you the password. If you do not receive a password, please contact Customer Service at

Note: Your default email program will be used to submit the password request form. If your email program does not launch successfully when you submit the form from the link above, please email the information below to receive the password.
  • Name
  • Email address
  • Company
  • Address
  • Phone number
  • SKF Microlog serial number
  • Do you need a license key to activate the Idler Sound Monitor and the Analyzer modules? 

If you are unable to use this online service to download the AX version 3.07.02 firmware release, please contact SKF Technical Support at 1-800-523-7524.

SKF Microlog AX firmware version 3.07.02 is only compatible with SKF Microlog AX CMXA 80 models. Before installing this new version of the SKF Microlog OS Loader, you must remove previous versions of the SKF Microlog OS Loader from the host PC. Go to Settings / Control Panel / Add or Remove Programs. Remove the previous version of SKF Microlog OS Loader before proceeding with this installation. Contact SKF Technical Support if you need assistance with this installation: 1-800-523-7524.

SKF logo