Supergrip bolts

PrintExport as PDF
  • Nominal hole diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Thickness of both flanges:
    Exact :
     ≤ C ≤ 
    C =
DimensionsDimensionsDesignation
     
d1d2 0.1DMC min. 
mmmmmm 
     
75
61
102
209
OKBS 75
74
61
102
209
OKBS 74
77
61
102
209
OKBS 77
76
61
102
209
OKBS 76
79
65
109
222
OKBS 79
78
65
109
222
OKBS 78
137
106
182
339
OKBS 137
138
106
182
339
OKBS 138
135
106
182
339
OKBS 135
136
106
182
339
OKBS 136
70
57
96
199
OKBS 70
100
81
137
267
OKBS 100
71
57
96
199
OKBS 71
101
81
137
267
OKBS 101
72
57
96
199
OKBS 72
73
61
102
209
OKBS 73
66
53
89
185
OKBS 66
65
53
89
185
OKBS 65
64
53
89
185
OKBS 64
63
53
89
185
OKBS 63
69
57
96
199
OKBS 69
68
57
96
199
OKBS 68
67
53
89
185
OKBS 67
124
101
172
321
OKBS 124
125
101
172
321
OKBS 125
126
101
172
321
OKBS 126
127
101
172
321
OKBS 127
128
101
172
321
OKBS 128
129
101
172
321
OKBS 129
130
106
182
339
OKBS 130
132
106
182
339
OKBS 132
131
106
182
339
OKBS 131
134
106
182
339
OKBS 134
133
106
182
339
OKBS 133
61
49
81
172
OKBS 61
62
53
89
185
OKBS 62
60
49
81
172
OKBS 60
97
77
130
254
OKBS 97
96
77
130
254
OKBS 96
99
81
137
267
OKBS 99
98
81
137
267
OKBS 98
56
46
76
160
OKBS 56
119
96
164
309
OKBS 119
57
46
76
160
OKBS 57
58
49
81
172
OKBS 58
117
91
155
297
OKBS 117
59
49
81
172
OKBS 59
118
96
164
309
OKBS 118
52
43
72
155
OKBS 52
115
91
155
297
OKBS 115
53
43
72
155
OKBS 53
116
91
155
297
OKBS 116
54
43
72
155
OKBS 54
113
91
155
297
OKBS 113
55
46
76
160
OKBS 55
114
91
155
297
OKBS 114
123
96
164
309
OKBS 123
122
96
164
309
OKBS 122
51
43
72
155
OKBS 51
121
96
164
309
OKBS 121
50
40
67
143
OKBS 50
120
96
164
309
OKBS 120
92
73
122
243
OKBS 92
93
77
130
254
OKBS 93
94
77
130
254
OKBS 94
95
77
130
254
OKBS 95
90
73
122
243
OKBS 90
91
73
122
243
OKBS 91
89
73
122
243
OKBS 89
88
73
122
243
OKBS 88
87
69
116
233
OKBS 87
86
69
116
233
OKBS 86
49
40
67
143
OKBS 49
85
69
116
233
OKBS 85
106
86
147
284
OKBS 106
47
37
63
140
OKBS 47
107
86
147
284
OKBS 107
48
37
63
140
OKBS 48
108
86
147
284
OKBS 108
45
37
63
140
OKBS 45
109
86
147
284
OKBS 109
46
37
63
140
OKBS 46
102
81
137
267
OKBS 102
43
34
58
126
OKBS 43
103
81
137
267
OKBS 103
44
37
63
140
OKBS 44
104
86
147
284
OKBS 104
41
34
58
126
OKBS 41
105
86
147
284
OKBS 105
42
34
58
126
OKBS 42
110
86
147
284
OKBS 110
40
34
58
126
OKBS 40
112
91
155
297
OKBS 112
111
86
147
284
OKBS 111
83
69
116
233
OKBS 83
84
69
116
233
OKBS 84
81
65
109
222
OKBS 81
82
65
109
222
OKBS 82
80
65
109
222
OKBS 80

For additional information about the meaning and limitations of the product data, refer to Oil injection systems.

SKF logo