Profile rail guide tables LTSE

Profile rail guide table LTSE
The LTSE range combines profile rail guides with linear motor drives. These ready-to-use solutions are designed in close collaboration with Siemens to meet demands for high acceleration and speeds. The linear motor offers a non-contact and thus frictionless drive system. An integrated linear encoder can be used for precise positioning in µm range. For easy mounting, the top and base are equipped with predefined interfaces.
LTSE slides are available with different options such as bellows, clamping devices and shock absorbers.

Features and benefits

  • Selected components allow very precise positioning
  • Highly dynamic movements for a wide range of applications
  • Short settling time increases efficiency and output
  • Multiple slide tops can be operated separately if needed
  • High electrical efficiency reduces energy consumption
  • System integration is ready to use saving installation time
  • Different incremental and absolute linear encoders suitable for many environmental conditions
  • Clamping devices and / or shock absorbers for vertical applications

Technical data

Guiding principle
profile rail guides
iron core linear motor
Linear encoder
optical, incremental
inductive, incremental
inductive, absolute
160 mm to 250 mm
88 mm to 95 mm
Stroke range
60 mm to 3 560 mm
up to 5 m/s
Operating temperature
0°C to +80°C
multiple slides in one system,
energy chain,
cable set,
clamping device,
shock absorber

Typical applications

  • Factory automation
  • Laser machining
  • Measuring devices
  • Material handling
  • Electronic and semiconductor production machinery
SKF logo