Extreme temperature, extreme condition grease

SKF Extreme Temperature, Extreme Condition Bearing Grease LGET 2
SKF LGET 2 is a synthetic fluorinated oil based grease, using a PTFE thickener. It is especially suitable for applications at extremely high temperatures from 200 °C (390 °F) up to
260 °C (500 °F).
  • Long life in aggressive environments such as very reactive areas with a presence of high purity gaseous oxygen and hexane
  • Excellent oxidation resistance
  • Good corrosion resistance
  • Excellent water and steam resistance

Typical applications:

  • Bakery equipment (ovens)
  • Kiln truck wheels
  • Load rollers in copying machines
  • Wafer baking machines
  • Textile dryers
  • Film stretching tenders
  • Electric motors running at extreme temperatures
  • Emergency / hot fans
  • Vacuum pumps
Available pack sizes
PacksizeDesignation
50 g syringeLGET 2/0.050
1 kg canLGET 2/1
Technical data
DesignationLGET 2/(pack size)
DIN 51825 codeKFK2U-40
NLGI consistency class2
ThickenerPTFE
ColourOff white
Base oil typeSynthetic
(fluorinated polyether)
Operating temperature range–40 to +260 °C
(–40 to +500 °F)
Dropping point DIN ISO 2176>300 °C (>570 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
400
38
Penetration DIN ISO 2137 
60 strokes, 10–1 mm265–295
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm±30 max. 130 °C (265 °F)
Corrosion protection 
Emcor:
– standard ISO 110071–1 max.
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C0 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %13 max. 30 hrs at 200 °C (390 °F)
Copper corrosion 
DIN 51 811
1 max. at 150 °C (300 °F)
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>1 000 1) at 220 °C (428 °F)
EP performance 
4–ball test, welding load DIN 51350/4, N8 000 min.
* Typical value
Important note:
LGET 2 is a fluorinated grease and is not compatible with other greases, oils and preservatives (except
SKF logo