Food grade hydraulic oils

SKF Food Grade Lubricants

SKF Food Grade Lubricants LFFH 46 and LFFH 68

SKF LFFH 46 and LFFH 68 are synthetic hydraulic fluids suitable for lubrication of machinery used in the food industry.

  • Excellent anti-wear performance
  • Excellent water separation properties
  • Excellent protection against corrosion
  • NSF H1 registered, Halal and Kosher certified

Applications

  • Hydraulic systems
  • Hydrostatic gears
  • Circulating oil systems
Available pack sizes
PacksizeDesignations
22 liter pailLFFH 46/22LFFH 68/22
205 liter drumLFFH 46/205LFFH 68/205
SKF logo