High temperature, harsh environment grease

High temperature and harsh environment bearing grease LGED 2

SKF LGED 2 is a synthetic fluorinated oil based grease using a PTFE thickener. It is suitable for extremely high temperature from 180 °C (392 °F) up to 240 °C (464 °F) and/or agressive environments such as acids/alkalis, vacuum, oxygen etc.

  • Excellent oxidation resistance
  • Very low evaporation losses at high temperature
  • Good corrosion resistance
  • Long life in aggressive environments such as very reactive areas with a presence of high purity gaseous oxygen and hexane

Typical applications:

  • Bakery/brick oven equipment 
  • Glass industry 
  • Kiln truck wheels 
  • Load rollers in copying machines 
  • Wafer baking equipment 
  • Textile dryers
  • Film streching tenders
  • High temperature fans
  • Vacuum pumps
Available pack sizes
PacksizeDesignation
1 kg canLGED 2/1
Important note:
LGED 2 is a fluorinated grease and is not compatible with other greases, oils and preservatives (except LGET 2). Therefore, very thorough cleaning of bearings and systems is essential before applying fresh grease
SKF logo