Dual-line metering devices with magnetic indicator


Suitable for dual-line lubrication systems, the MD magnetic indicator device is available with VSKH, VSKV, VSG and VSL metering devices.
The movement of the indicator pin is conveyed without contact by a strong magnet to the outer control ring sleeve. Coated with a bright color, the control ring is visible, even in low-light conditions. The output of the dual-line metering device can be adjusted by using metering screws, which are available in various sizes.

Features and benefits: 

  • Solid-block construction for durability and error-free exchange
  • No rubber seals – suitable for use with high back pressures
  • Operates effectively in a wide range of temperatures
  • Easy to monitor
  • Leakage-free design
SKF logo