SP / SMB6

Flow limiter for use in oil circulating lubrication systems

SP / SMB6
SP / SMB6

The SMB 6 flow limiter is designed to divide the main line flow into parallel, individual, flows. The flow is generated independently of system pressure changes and virtually independently of viscosity, guaranteeing a constant flow. 

The SMB 6 provides a flow rate from 25 to 132 l/min (52.8–279 pts/min) and a pressure range of up to 200 bar (2 900 psi). The flow limiter offers oil flow monitoring with a signal transmitter or piston detector. These indicators create a fault signal when the flow rate drops to approximately 85%.

Features and benefits

  • Stable system regardless of pressure, temperature or viscosity changes
  • Easy start-up with fixed flow rate via pre-selected nozzle sizes
  • Adaptation of flow rate possible (nozzle exchange)
  • High operating temperature up to +100 °C
  • Optional ATEX version Ex II 3 cII CT6
SKF logo