Flowline monitor FL15

SKF Flowline monitor FL15
Turbine type digital oil flowmeter for controlling and measuring the flow rates of lubricants in oil circulation lubrication systems.
It can have several flow alarm options. Flowline monitors include a fieldbus for interfacing with customer's control system and SKF Flowline software.
Technical features:
It can have several flow alarm options. Flowline monitors include a fieldbus for interfacing with customer's control system and SKF Flowline software.
Technical features:
- Flow rate range: from 0,05 to 15 l/min with oil 220 cSt
- Number of flowmeters: 2; 4; 6; 8 and 10
- Power supply: 24 V DC/AC
- Power consumption: max. 5 W
- Maximum operating temperature: 70 °C
Special features
- Alarm relay: Extra relay board with 11 relays
- Serial bus: CAN
-
Flowmeter panels with plexiglass.