The rotating nozzle is designed to evenly lubricate the inner surface of a cylinder during the assembly process. A centralized lubrication system meters and delivers the lubricant, grease or oil, which in turn is projected by centrifugal force directly onto the inner surface of the cylinder.

Technical features:
  • Lubricant: oil with a max. viscosity of 1 500 mm²/s or grease up to NLGI grade 2
  • Operating temperature: 0 to 45 °C

Special features:
  • Lubricant projected by centrifugal force
  • Suitable for applications with an inner diameter greater than 25 mm and lengths up to 100 mm

Related documents

SKF logo