Progressive metering devices in block design

SSVL type metering device is a single block progressive metering device with larger tube diameters especially for heavy industry applications. Available with pin indicator for visual system monitoring or with piston detector for electrical system monitoring. Outlet combining elements for 2, 3, 4 and 5 outlets available.

Features and benefits:

  • Similar to SSV but with larger distances between the outlets for larger tube diameters
  • Sizes 6 to 14 outlets
  • High operating pressure
  • Exact lubricant metering
  • Optionally equipped with visual monitoring pin or with electrically monitored piston detector
SKF logo