Segment metering devices

SKF Progressive lubrication system - transparent lines
The metering sections and tubing ports are always separate from each other on modular or segment metering devices for progressive lubrication systems. All the tubing ports are mounted on a base plate. The metering elements are attached to the base plate together with any accessories. Individual metering elements can be exchanged without dismantling the base plate or tubing, which considerably reduces the workload during servicing.

Applications
:
  • Paper machinery
  • Tunnel drilling machinery
  • Metalforming machinery (presses)
  • General engineering
ProductMetering quantityOperating pressure

cm³/strokein³/strokebarpsi

UV0,164–0,6560.010–0.0402403480
XL0,983–2,4600.060–0.1501702495
PSG10,050–0,2500.003–0.0152002900
PSG20,060–0,8400.003–0.0512002900
PSG30,800–3,2000.049–0.1952002900

SKF logo