Modular metering devices for progressive automatic lubrication systems

XL metering device
XL metering device

XL metering devices are modular type metering devices. They consist of a baseplate as one piece and a modular metering sections part. The baseplate contains all inlet and outlet connections. The metering sections part consists of three to six metering sections (depending on number of outlets needed) which are fixed on the baseplate part. All parts have NBR-ring seals in-between. There must be a minimum of three metering sections. The metering sections will have either single or twin outlets. Whenever a single metering segment or a crossport or a singling plate is used, the unused outlet must be plugged.

Features and benefits:

  • Several sizes and outputs
  • Can be used as primary metering device in conjunction with UV type
  • Baseplate as one single piece
SKF logo