Sectional lubricant metering devices for progressive automatic lubrication systems

VPK basic
VPK basic

The VPK type metering device is a sectional metering device. Its metering sections cover a metering volume per outlet and cycle of 0,05 cm (T-section = 2 outlets) to 0,6 cm³ (S-section = 1 outlet).
All sections (inlet, intermediate, end) are tightened via tie rods. The delivery ducts are sealed by porting plates in-between the segments. A minimum of three intermediate sections is necessary.

Features and benefits:
  • Volumetric flow of up to 0,05 cm³/min
  • Universal use in continuous or intermittent operation
  • Metering sections with variable metering amount
  • Internal consolidation of outlets
  • Visual or electrical monitoring optional
  • Safe sealing concept with porting plates

Configure the product according your needs, download the CAD file

SKF logo