391
Pre-lubrication metering devices for use in single-line lubrication systems

391 for fluid grease

391 for oil
Series 391 single-port pre-lubrication metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. Designed for installation in manifolds, these metering devices provide flexible system design when combined with one- to six-port manifolds. Customized manifolds for series 391 are available in aluminum.
Features and benefits:
- For use with manifolds having one to six ports to match number of lubrication points
- Provides flexible options for systems with remote single lubrication points or multiple-port metering devices with up to six ports
- Select screw-in type metering nipples with feed line connections via order code
- Choose separately manifold models with different thread sizes for main line connection
-
Current metering nipples are exchangeable to yield different output quantities