VR

Pre-lubrication metering devices for use in single-line lubrication systems

VR9
VR9

Product series VR are 1- to 12-port prelubrication metering devices for single-line, centralized lubrication systems for fluid grease and grease up to NLGI 2. These metering devices are characterized by an innovative, compact and sturdy design with SKF Quick Connector systems.

Features and benefits:

  • Innovative, extremely compact design
  • Optional metering devices for 1 to 12 ports to match number of lubrication points
  • Metering nipples with indicator pin for visual monitoring of each lubrication point
  • Optional push-in type or screw-in type fittings for feed line or main line connections are selectable
  • Easy metering adjustment by replacing the metering nipples
  • Black anodized surface for optimized corrosion protection
  • Suitable for corrosivity category C3 and C5 per DIN EN ISO 12944 and certified by Germanischer Loyd
  • High functional reliability when using stiff greases at low working temperatures
SKF logo