RA ... m / RA B

Mechanically or electrically operated piston pumps for multi-line lubrication systems

RA pump

The RA radial piston pump features a modular design that enables use of up to five stackable pump elements, and outlet reduction or expansion can be accomplished easily. Displacement of all outlets from a pump element is adjustable by a common setting device and features a setting range of 33-100%. The RA B series pump have a pre-assembled oil reservoir.

Features and benefits

  • Pump-to-point solution for 1 to 20 lubrication points
  • Covers feed rates of certain droplets 36 cm³/min
  • Left or right drive direction
  • Compatible with mineral and synthetic oils
  • Vibration-proof, marine and ATEX versions available
SKF logo