ZPU 01/02

Electrically operated piston pump for dual-line or progressive systems

ZPU 02
ZPU 02

The ZPU 01/02 high-pressure, high-volume pumps can be used as a supply pump for small to midsize dual-line systems or for progressive systems.

Depending on the system layout, these pumps can supply lubricant within a 50 m radius at a maximum pressure of 400 bar. These units are compatible with oil and grease up to NLGI 2 (NLGI 3 upon request). Featuring one or two elements, the ZPU 01/02 pumps work effectively at low temperatures thanks to the integrated stirring device.

Features and benefits:

  • Reliable
  • Versatile
  • Ultrasonic low- and high-level control options
  • Free shaft end for use with other motors
SKF logo