Pneumatically operated pump for use with single-line systems

Single-line, air-operated (reciprocating) grease pump model 83599

Model 83599 is an air-operated, positive-displacement pump delivering a maximum volume by means of a single stroke of the pump. Solenoid air valves and adjustable, solid-state time controls are integrated into the pump body. The pump is designed to deliver grease to single-line metering devices and includes a special high-volume refill fitting. Acrylic reservoirs are available in several sizes. Integrated controls feature LED indicators for “Power On”, “Pump On” and “Alarm,” along with a membrane-type, “Manual Lube” switch. 

Model 83599 is similar to Model 83167 except that it includes a base-mounting kit and metal reservoir with indicator rod for visual check of grease level. The reservoir includes a spring-loaded follower.

Features and benefits:

  • 2 1/2 inch air motor
  • Reservoir with spring-loaded follower and indicator rod for visual check of grease level
  • Vent valve assembly
  • Base mounting kit
  • Operation by air-powered reciprocating strokes and vents through included check/vent valve (3-way) on air-powered return stroke
  • Remote system components such as 3/2-way valves, adjustments for air power, and monitoring of pump are available separately on request
  • Two different filling couplers available
  • Suitable for use with single-line metering devices
  • Technical features
    Function principlepneumatically operated,
    reciprocating piston pump
    Metering quantity197 cm³/min12 in³/ min
    Lubricantgrease NLGI 0, 1, 2
    Operating temperature-34 to +121 °C–30 to +250 °F
    Operating pressuremin. 82 bar
    max. 240 bar
    min. 1200 psi
    max. 3500 psi
    Reservoir5 kg11 lb
    acrylic, nitrile, neoprene, steel, aluminum, zinc
    Connection outlet3/4 NPTF (F)
    Air inlet1/8 NPTF (F)
    Transmission ratio40:1
    Dimensions462 × 229 × 697 mm18.19 × 9.0 × 27.44 in
    Mounting positionvertical
  • Applications
SKF logo