Pneumatically operated piston pumps

The pumps are pressurized with compressed air via a directional control valve. The delivery piston is moved by the compressed air operated piston. The lubricant in front of the delivery piston is dispensed. The pressure needed to feed the lubricant is generated in accordance with the ratio of the operating piston's surface to that of the delivery piston. SKF has the right piston pumps for all types of systems and lubricants.

Overview of air / pneumatic pumps for different lubrication systems

  • Single-line lubrication systems
    ProductLubricantMetering quantity


    cm³/strokein³/stroke
    82885, 83667oil
    grease NLGI 000, 00
    7,40.45
    85438/40/41oil
    grease NLGI 000, 00
    7,40.45
    P/PW/PF/PFW-289oil
    grease NLGI 000, 00
    100.61
    POEPoil150.9
    PFEPgrease NLGI 000, 00150.9
    PPS30oil
    grease NLGI 000, 00
    301.83
    82676oil
    grease NLGI 000, 00
    39,32.39
    82570oil
    grease NLGI 000, 00
    39,32.39
    85430/31/32/33oil
    grease NLGI 000, 00
    39,32.39
    PEF/PEUoil
    grease NLGI 000, 00
    482.93
    40PGAgrease NLGI 0, 1, 2402.44
    82886, 83668grease NLGI 0, 1, 27,40.45
    85442grease NLGI 0, 1, 27,40.45
    85444/45grease NLGI 0, 1, 27,40.45
    85434/35/36grease NLGI 0, 1, 218,7; 35,21.14; 2.15
    82653/55grease NLGI 0, 1, 222,91.39
    83800/34grease NLGI 0, 1, 235,22.15


    cm³/minin³/min
    283167oil
    grease NLGI 000, 00
    19712.02
    1826oil
    grease NLGI 000, 00
    7571462
    83167grease NLGI 0, 1, 219712
    83599grease NLGI 0, 1, 219712
    84050, 85460grease NLGI 0, 1, 249230
    1827, 1828grease NLGI 0, 1, 22638161
    1829grease NLGI 0, 1, 23785231
  • Progressive lubrication systems
  • Dual-line lubrication systems
SKF logo