Lubricant collector 24-187

Lubricant collector for use in SKF WindLub lubrication systems

Special features:
  • Discharge of used lubricant by means of the automatic lubricant collector
  • No large-scale soiling due to dripping lubricant
  • Simple and quick exchange of the collector tank

System advantages:
  • Reduced maintenance time
  • Longer service intervals
  • Reduced operating costs
  • Environmentally friendly operation
  • Reduced risk for accidents
SKF logo