Electronic pressure switch for use with single-line lubrication systems

Electronic pressure switch 234-11272-4

The electronic pressure switch with internal stainless steel diaphragm, suits for pressure control in automatic single-line lubrication systems. It has a 4 digit 7 segment digital display, two solid state contacts or two solid state contacts plus one analog output for switching point and hysteresis. All contacts can be adjusted via push buttons. The pressure switch is virtually maintenance free.

Features and benefits:

  • Alphanumeric 4-digit 7 segment LED display
  • Microprocessor controlled
  • Self monitoring with error display
  • Scalable analog output
  • Programmable parameters via keypad
  • Adjustable password protection
  • Revers polarity and overvoltage protected, short-circuit proof max 60 VDC temporary
  • Rugged stainless steel construction
  • Vibration and shock-proof, longterm stability
SKF logo