Pressure switch for use with single-line lubrication systems


DSC1 pressure switches are electronic pressure switches with integrated digital display for relative pressure measurement. They are used primarily for pressure monitoring. Depending on the design, they also can assume control functions. Pressure switch points, pressure indication, and the switching logic can be configured and programmed easily. A backlit, four-digit, digital display indicates switching with LEDs. DSC1 can operate in switching point, hysteresis and window function modes. The switching mode can be programmed separately for each output.

Features and benefits

  • Available for rising and falling pressures from 0 to 40 bar in 0.2-bar increments
  • Micro switch is designed as a change-over switch, can be used as both a normally closed contact (NC) and a normally open contact (NO)
  • Backlit, four-digit digital display indicates switching  with LEDs on a backlit
  • Can operate in switching point, hysteresis and window function modes
  • Encodable access protection
  • Digital and analog output

Configure the product according your needs, download the CAD file

SKF logo