350282, 350283

3-way solenoid air valve for use with single-line lubrication systems

Electric solenoid-operated air valves 350282 and 350283 operate as DC 3-way solenoid air valves. They are used to operate single-stroke, air-controlled pumps in single-line systems. Timer- and pressure-controlled air is supplied to the pumps, activating air-powered forward strokes and spring- (3-way) return strokes. In doing so, pumps discharge lubricant to the connected metering devices.

Features and benefits:

  • Timer- and pressure-controlled pump operation
  • Use as 3-way solenoid valves
  • For operation of single-stroke pumps
  • Flexible usage selectable on electrical 12 or 24 V DC power requirements
  • Technical features
    Function principle3-way solenoid air valve
    Operating temperature–18 to +60 °C0 to +140 °F
    Operating pressuremax. 10 bar150 psi
    Voltage supply
    35028212 V DC, 6 VA
    35028324V DC, 6 VA
    Air inlet/outlet1/8 NPT (F)
    Cv factor0,18
    Mounting positionany
  • Applications
SKF logo