Automatic lubricator accessories

A full range for enhanced versatility of SKF single-point automatic lubricators
Ordering details
Designation
Description
Suitable for use with:
ConnectorsLAGD
series
TLSD
series
TLMR
series
LAPA 45
Angle connection 45°
LAPA 90
Angle connection 90°
LAPE 35
Extension 35 mm
LAPE 50
Extension 50 mm
LAPF F1/4
Tube connection female G1/4
 
LAPF M 1/4
Tube connection male G1/4
 
LAPF M 1/4S
Tube connection male G1/4
for 6x4 tube
  
LAPF M 1/4SWExtra strong tube connection
male G1/4
LAPF M 1/8
Tube connection male G1/8
 
LAPF M 1/8S
Tube connection male G1/8
for 6x4 tube
  
LAPF M 3/8
Tube connection male G3/8
 
LAPG 1/4
Grease nipple G1/4
LAPM 2
Y-connection
LAPN 1/8
Nipple G1/4 – G1/8
LAPN 1/2
Nipple G1/4 – G1/2
LAPN 1/4
Nipple G1/4 – G1/4
LAPN 1/4 UNF
Nipple G1/4 – 1/4 UNF
LAPN 3/8
Nipple G1/4 – G3/8
LAPN 6
Nipple G1/4 – M6
LAPN 8
Nipple G1/4 – M8
LAPN 8x1
Nipple G1/4 – M8 x 1
LAPN 10
Nipple G1/4 – M10
LAPN 10x1
Nipple G1/4 – M10 x 1
LAPN 12
Nipple G1/4 – M12
LAPN 12x1.5
Nipple G1/4 – M12 x 1,5
Non return valves (for oil applications)   
LAPV 1/4
Non-return valve G1/4
LAPV 1/8
Non-return valve G1/8
Brushes (for oil applications)   
LAPB 3x4E1
Brush 30 x 40 mm
LAPB 3x7E1
Brush 30 x 60 mm
LAPB 3x10E1
Brush 30 x 100 mm
LAPB 5-16E1
Elevator brush, 5–16 mm gap
 
Flexible tubes   
LAPT 1000
Flexible tube, 1 000 mm long,
8 x 6 mm
 
LAPT 1000S
Flexible tube, 1 000 mm long,
6 x 4 mm
  
LAPT 1000SWExtra strong flexible tube,
1 000 mm long, 8 x 6 mm
LAPT 5000
Flexible tube, 5 000 mm long,
8 x 6 mm
 
LAPT 5000S
Flexible tube, 5 000 mm long,
6 x 4 mm
  
LAPT 5000SWExtra strong flexible tube,
5 000 mm long, 8 x 6 mm
Mounting and protecting devices,
and extras
   
LAPC 13Bracket
  
LAPC 50
Clamp
  
LAPC 63
Clamp
  
LAPP 4
Protection base
  
LAPP 6
Protection cap
  
TLMR 201-1Cable plug M12 for TLMR 201 (cable diameter 4 - 6 mm)  
SKF logo