Grease meter

Accurate grease quantity measurement for adequate lubrication

SKF Grease Meter LAGM 1000E
It is generally difficult to determine the correct quantity of grease when manually lubricating bearings, either using a grease gun or pump, which can result in either over- or under-greasing the bearing.
That can negatively influence the bearing's service life and possibly result in machine breakdown.

The SKF grease meter LAGM 1000E accurately measures grease discharge in volume or weight, in both metric (cm³ or g) and US units (US fl. oz or oz). It has a high maximum pressure of 700 bar (10 000 psi), making it ideal for use in combination with many types of grease guns and pumps.
  • Measures grease discharge in volume or weight, making conversion calculations unnecessary
  • High accuracy facilitates adequate bearing lubrication, reducing the risk of over- or under-greasing
  • Suitable for all SKF bearing greases of consistency classes up to NLGI 3
  • An oil and grease resistant rubber sleeve protects the electronics in case of impact
  • The backlit LCD displays large and clear-to-read digits, including "low battery" indication
  • Small, compact and lightweight design - only 0,3 kg (0.66 lb)
  • Corrosion-free aluminium housing
  • Easy to install and use
  • Fits with all SKF manual grease guns and air-operated grease pumps
  • Fixed installation in conjunction with a lubrication system possible
Technical data
Designation
LAGM 1000E
Housing material
Aluminium, anodised
Weight
0,3 kg (0.66 lb)
Maximum grease flow
1 000 cm³/min (34 US fl. oz/min)
IP rating
IP 67
Suitable greases
NLGI 0 - NLGI 3
Maximum operating pressure
700 bar (10 000 psi)
Thread connections
M10 x 1
Display
Lit LCD (4 digits / 9 mm)
Accuracy
±3% from 0 - 300 bar

±5% from 300 - 700 bar
Selectable units
cm³, g, US fl. oz or oz
Display lamp auto switch off
15 seconds after last pulse
Low battery
Indication on display
Battery type
1.5 V AA Alkaline
Unit auto switch off
Programmable
SKF logo