Anti-fretting agent


Fretting corrosion
SKF LGAF 3E is a greasy, smooth paste to prevent fretting corrosion caused by very slight oscillations or by vibrations that can make dismounting more difficult.
- Reduction of fretting corrosion providing easier dismounting of bearings
- Better sliding on designed loose bearing arrangements such as vibrating screens, truck and car wheel bearings
- Easier removal of general industrial components in a wide range of applications such as nuts, bolts, flanges, studs, bearings, guide pins, couplings, jack screws, lathe centres, push rods, and spline shafts
Available pack sizes | |
Pack size | Designation |
0.5 kg can | LGAF 3E/0.5 |
30 kg pail | LGAF 3E/30 |
Technical data | |
Designation | LGAF 3E/(pack size) |
NLGI consistency class | 2 |
Thickener | Lithium |
Colour | Beige |
Base oil type | Mineral/Synthetic |
Operating temperature range, °C (°F) | -25 to 250 (-13 to 482) |
Base oil viscosity: |
|
40 °C, mm2/s | 185 |
Penetration DIN ISO 2137: |
|
Unworked penetration, 10-1 mm | 265 – 300 |
Corrosion protection: |
|
SKF Emcor- standard ISO 11007 | 0 - 1 |
Water resistance |
|
DIN 51 807/1, 3 hrs at 90 °C | 2 max. |
Oil separation |
|
DIN 51 817, 7 days at 40 °C, static, % | 1 - 2 |
EP performance |
|
Wear scar DIN 51350/5, 800 N, mm | 0,9 |
4-ball test, welding load DIN 51350/4, N | 3000 |