Compact electromechanical cylinders

Compact electromechanical cylinders
This product range provides high power density in a small package. Whatever the requirements, CEMC cylinders provide a compact and dynamic solution, maximum performance and value through high availability, productivity and consequent low costs through the life of the product.

Features and Benefits

  • High power and reliable
  • Compact and dynamic solution
  • Low energy consumer
CEMC technical data
Screw lead
up to 6 mm
Nominal force
up to 39,5 kN
up to 480 mm/s
from 90 to 170 mm

Typical applications

  • Off-Highways
  • Oil & Gas
SKF logo