Skip to main content

Max AC (MAX7)

Benefits

  • Designed for medical devices, compliant to IEC 60601-1
  • Silent operation
  • Compatible control units, operating devices and accessories
  • Synchronisation capability

Features

  • Medically approved in accordance with IEC 60601-1
  • Compatible control units, operating devices and accessories available
  • Spindle supplied as standard
  • Safety factor of up to 4 times

The Max-7 range includes powerful AC actuators: 120v linear actuator and 230v linear actuator. They run very quietly, take up little space and can be installed at virtually every angle in both vertical or horizontal positions. The series is medically approved and available with options such as anti pitching, incremental position feedback and emergency lowering. The Max-7 has an integrated control unit and both operating devices and accessories can be supplied.

Find out also 12v or 24v linear actuator.

Case studies:

      Push load

      up to 8 000 N

      Pull load

      up to 6 000 N

      Max stroke (mm)

      50 to 700 mm

      Voltage

      120 or 230 V AC

      Operating temperature

      0 to +40 °C

      Type of protection

      IP 66S

      Max. speed no load (mm/s)

      up to 13 mm/s

      Duty cycle (%)

      10

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06005/2-EN-November 2021 Matrix series
      TC-08012-EN-April 2020 Matrix operating manual
      EL-04020-EN-August 2023 WHY Ewellix Actuators
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment
      EL-03007/2-EN-February 2023 Solutions for imaging equipment
      EL-03016/1-EN-February 2023 Solutions for surgical and procedural modalities
      EL-03019-EN-January 2023-Solutions for dental equipments
      EL-03021-EN-June 2023 Building automation
      EL-03023-EN-November 2023-Solution for food and beverage

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy