The TMEA 2 is an easy-to-use shaft alignment tool, which requires no special training to operate. The two measuring units can be easily attached to the shafts using magnetic breaks or chains. Each measuring unit emits a laser line, which is projected on the detector of the other unit.
SKF logo