H Lip
H lip (helical wound spring / radius lip) has a high load helical wound spring for improved stability. Suitable for sealing cryogenic gases and fluids. Radius lip reduces seal lip damage during installation. Should not be used for dynamic sealing of abrasive media. May weep in high speed reciprocating applications due to seal lip hydroplaning.