DZ profile data

Material codes
Primary sealing ring: A-8504
Secondary sealing ring: U-1003
Materials
PressureUp to 400 bar (5 800 psi)
SpeedUp to 1 m/s (3.2 ft/s)
Temperature
range

Extreme low temperature range: seal performance depends on system design (precision guiding arrangement recommended)
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure, speed, and/or e-gap
Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process)
Counter-
surface
Specifications for effective sealing systems
Size listMetric [pdf]
Inch [pdf]
Additional
information
Hybrid rod seals
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously.
SKF logo