Wear sleeves, SKF Speedi-Sleeve

PrintExport as PDF
  • (all)
    (all)
    Nominal bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
Shaft diameter rangeNominal dimensionsDesignation
        
d1 min.d1 max.d1Dbb1B max. 
mmmm 
        
139.903
140.132
140
151.003
25.4
20.498
31.75
99552
60.3
60.452
60.325
69.85
17.348
13.36
34.925
99240
59.919
60.071
60
70.739
11.43
9.398
37.363
99241
139.649
139.878
139.7
150.825
17.907
13.157
31.75
99550
31.42
31.547
31.496
39.116
11.125
8.001
17.475
99141
164.973
165.227
165.1
177.8
31.75
25.4
34.925
99650
38.024
38.176
38.1
45.237
17.475
14.3
25.806
99149
37.846
37.998
38
45.237
16.993
13.005
24.994
99147
35.839
35.992
36
45.237
16.993
13.005
24.994
99146
36.449
36.601
36.525
45.237
12.7
9.525
25.806
99144
36.373
36.525
36.525
45.237
17.475
14.3
25.806
99143
61.824
61.976
62
71.831
15.875
12.7
36.195
99244
61.824
61.976
61.925
71.831
23.825
19.837
35.382
99243
61.849
62.001
61.925
71.831
15.875
12.7
36.195
99242
63.221
63.373
63.297
73.025
23.825
19.837
35.382
99249
63.5
63.678
63.5
71.831
16.662
12.7
35.382
99248
63.5
63.678
63.5
71.628
23.825
19.837
34.925
99250
63.754
63.932
63.906
71.831
23.012
19.837
36.525
99251
38.024
38.176
38.1
45.237
12.7
9.525
25.806
99150
169.748
170.002
170
182.575
37.998
31.75
44.45
99640
38.608
38.76
38.684
47.219
14.3
11.125
25.806
99152
39.812
39.964
39.91
46.99
12.929
9.906
25.4
99153
138.989
139.217
139.09
149.86
19.05
14.3
31.344
99547
138.024
138.252
138.125
146.05
42.875
38.1
47.625
99548
139.649
139.878
139.7
150.825
25.4
20.65
31.75
99549
39.776
39.929
39.853
47.219
19.05
15.875
25.806
99159
39.345
39.497
39.421
47.219
14.3
11.125
25.806
99155
39.929
40.081
40
46.99
16.002
13.005
25.984
99157
39.599
39.751
39.675
47.219
17.475
14.3
25.806
99156
64.922
65.1
65
72.39
22.987
19.99
34.925
99254
63.424
63.602
63.5
71.628
16.51
14.097
22.606
99253
65.024
65.202
65.1
73.431
23.825
19.837
34.925
99256
65.913
66.091
66
75.946
23.825
19.837
31.75
99259
66.675
66.853
66.675
77.394
23.825
19.837
34.925
99262
66.599
66.777
66.675
77.394
15.875
12.7
34.925
99260
66.497
66.675
66.573
77.394
23.825
19.837
34.925
99261
134.798
135.026
134.899
145.669
25.4
20.498
31.75
99533
171.323
171.577
171.45
180.975
27
20.65
44.45
99675
136.423
136.652
136.525
149.225
25.4
20.65
31.75
99537
29.312
29.439
29.362
34.29
12.7
9.525
17.475
99120
30.886
31.013
31
39.7
10.998
7.95
15.875
99123
29.794
29.921
29.845
35.56
11.125
7.95
17.475
99122
32.842
32.995
33
40.488
18
15.011
25.4
99121
31.928
32.08
32
38.1
11.125
8.001
17.475
99128
31.674
31.826
31.75
38.1
11.125
7.95
17.475
99125
69.774
69.952
69.85
79.375
31.75
28.575
33.325
99269
33.223
33.376
33.35
40.64
9.525
6.35
20.65
99129
69.266
69.444
69.342
79.375
23.012
19.837
33.35
99268
69.774
69.952
69.85
78.105
41.275
36.525
41.275
99267
67.818
67.996
68
79.375
22.225
19.05
42.875
99266
66.573
66.751
66.675
77.394
23.012
19.837
34.925
99264
69.85
70.028
70
79.375
14.3
10.312
31.75
99272
69.596
69.774
69.672
77.851
23.825
19.837
31.75
99273
69.723
69.901
69.85
79.375
23.825
19.837
31.75
99274
133.248
133.477
133.35
141.224
25.4
20.65
31.75
99525
33.274
33.426
33.35
40.488
15.875
12.7
20.65
99131
34.823
34.976
34.925
41.605
11.125
7.95
20.65
99133
33.858
34.011
34
41.275
15.875
12.7
20.65
99134
34.925
35.077
34.925
41.605
16.002
13.005
20.65
99139
34.823
34.976
34.925
41.605
15.875
12.7
20.65
99138
69.926
70.104
70
79.375
24.003
19.99
31.75
99276
69.85
70.028
70
79.375
23.825
19.837
31.75
99275
47.396
47.549
47.447
55.575
26.035
22.581
25.4
99186
47.168
47.32
47.219
54.762
17.475
14.3
25.4
99185
47.549
47.701
47.625
55.956
13.106
9.525
26.67
99184
42.85
43.002
43
48.412
15.875
12.7
21.438
99182
98.374
98.552
98.425
107.163
25.4
20.65
47.625
99387
45.949
46.101
46.05
53.086
17.475
14.3
25.4
99181
98.247
98.425
98.323
106.299
25.4
20.65
47.625
99386
44.374
44.526
44.45
52.4
15.875
13.487
22.301
99180
123.723
123.927
123.825
133.35
19.05
15.875
36.525
99487
71.349
71.526
71.45
80.975
17.475
15.088
31.75
99281
152.273
152.527
152.4
161.925
31.75
25.4
44.45
99599
150.724
150.952
150.825
161.925
28.575
25.4
47.625
99596
71.831
72.009
72
81.915
22.225
19.05
34.112
99284
149.758
149.987
150
159.004
29.997
26.01
32.512
99595
72.085
72.263
72.174
81.915
16.662
12.7
31.75
99282
201.498
201.778
201.625
212.725
31.75
25.4
44.45
99799
74.93
75.108
75
83.134
17.526
15.088
27.508
99289
72.796
72.974
72.873
80.975
23.825
19.837
31.75
99286
72.974
73.152
73.025
81.763
23.825
19.837
31.75
99287
127.787
128.016
128
135.255
34.265
29.21
40.31
99482
87.808
87.986
88
95.275
34.265
29.21
42.494
99481
47.93
48.082
48
56.007
16.967
13.995
24.994
99189
47.549
47.701
47.625
55.956
17.475
14.3
25.4
99187
47.549
47.701
47.625
55.956
10.541
7.493
18.898
99188
49.911
50.063
50
56.998
16.967
13.995
24.994
99196
174.752
175.006
175
186.995
32.004
27.991
35.001
99687
47.549
47.701
47.625
55.956
7.493
4.445
18.898
99190
101.549
101.752
101.6
111.125
25.4
20.65
52.07
99399
49.124
49.276
49.225
56.363
17.475
14.3
25.4
99193
48.489
48.641
48.565
56.363
12.7
9.525
25.4
99192
74.6
74.778
74.625
84.938
16.281
12.7
33.807
99290
149.123
149.352
149.225
157.175
31.75
25.4
33.35
99587
126.949
127.178
127
137.16
22.225
17.475
36.525
99498
75.489
75.667
75.54
82.169
25.4
20.65
31.75
99292
75.946
76.124
76.022
85.319
15.875
12.294
33.807
99291
74.93
75.108
75
83.947
26.01
21.996
33.35
99294
126.949
127.178
127
136.906
25.4
20.65
36.525
99499
74.6
74.778
74.676
84.938
23.825
19.837
33.35
99293
76.124
76.302
76.2
82.296
23.825
20.65
34.925
99296
75.946
76.124
76.022
85.319
17.475
14.3
34.925
99298
199.873
200.152
200.025
212.725
38.1
34.519
44.45
99787
75.946
76.124
76.022
85.09
25.4
20.65
32.537
99299
124.892
125.095
125
137.16
13.995
10.008
36.525
99490
129.972
130.2
130.175
139.522
25.298
21.996
32.512
99491
124.892
125.095
125
137.16
32.004
26.01
36.525
99492
129.794
130.023
130
139.522
23.825
19.05
29.997
99494
99.949
100.127
100.025
109.55
25.4
20.65
52.07
99393
101.549
101.752
101.6
111.125
18.415
15.24
52.07
99395
50.216
50.368
50.292
58.75
17.882
14.3
26.67
99198
50.724
50.876
50.8
61.112
17.475
14.3
25.4
99199
40.691
40.843
40.767
49.225
16.281
12.7
25.4
99160
94.666
94.844
94.742
102.235
23.012
19.837
45.72
99366
93.599
93.777
93.675
102.235
23.825
20.65
45.72
99365
94.996
95.174
95.072
102.489
15.088
11.913
45.72
99364
92.024
92.202
92.075
102.235
15.87
12.7
44.45
99363
40.843
40.996
41
49.225
15.875
12.7
25.806
99163
94.92
95.098
95
102.235
24.003
21.006
45.72
99369
41.199
41.351
41.275
47.625
17.475
14.3
20.65
99162
93.574
93.751
93.675
102.387
11.125
7.95
22.225
99368
41.199
41.351
41.275
47.625
11.125
7.95
25.806
99161
95.25
95.428
95.326
102.235
12.7
8.738
45.72
99367
145.948
146.177
146.05
156.972
25.4
20.65
44.45
99575
144.755
144.983
145
154.94
22.225
19.05
46.025
99571
196.723
197.002
196.85
210.058
33.35
25.4
47.625
99775
42.799
42.951
42.875
48.412
11.125
7.95
22.225
99167
42.774
42.926
42.875
48.412
17.475
14.3
22.225
99168
41.986
42.139
42.062
53.01
17.501
13.97
21.006
99165
41.834
41.986
42
53.01
14.503
11.303
21.488
99166
92.024
92.202
92.075
102.387
25.4
20.65
44.45
99362
41.834
41.986
42
53.01
17.501
14.3
21.006
99169
91.897
92.075
92
102.387
25.4
20.65
44.45
99360
94.996
95.174
95.072
102.387
12.7
8.738
45.72
99374
43.561
43.713
43.663
51.587
17.475
14.3
20.65
99171
44.094
44.247
44.171
52.4
12.7
9.525
20.65
99170
95.148
95.326
95.225
102.235
17.475
14.3
45.72
99376
44.374
44.526
44.45
52.197
12.7
9.525
20.65
99172
44.374
44.526
44.45
52.4
22.225
19.05
20.65
99175
44.374
44.526
44.45
52.4
17.475
14.3
20.65
99174
145.44
145.669
145.644
154.94
19.05
14.3
49.225
99562
142.773
143.002
142.875
157.175
25.4
22.225
46.025
99560
44.729
44.882
44.856
52.4
17.475
14.3
20.65
99176
44.933
45.085
45
53.01
16.993
13.995
20.625
99177
45.161
45.314
45.237
53.975
20.32
16.87
26.975
99179
95.25
95.428
95.326
102.108
22.225
17.475
45.72
99372
69.723
69.901
69.85
79.375
23.825
19.837
31.75
99843
66.675
66.853
66.675
77.394
23.825
19.837
34.925
99842
64.922
65.1
65
72.39
22.987
19.99
34.925
99841
88.316
88.494
88.392
97.409
23.012
19.837
35.712
99340
63.5
63.678
63.5
71.628
23.825
19.837
34.925
99840
189.078
189.357
189.306
199.644
25.4
20.65
31.75
99745
19.939
20.041
20
23.622
10.998
8.001
50.8
99078
79.248
79.426
79.375
89.687
25.4
20.65
50.8
99849
76.2
76.378
76.2
82.169
25.4
20.65
32.537
99848
74.6
74.778
74.625
84.938
23.825
19.837
33.35
99847
72.974
73.152
73.025
81.763
23.825
19.837
31.75
99846
72.085
72.263
72.174
81.915
16.662
12.7
31.75
99845
69.85
70.028
70
79.375
23.825
19.837
31.75
99844
88.925
89.103
89
97.638
20.65
15.875
34.239
99349
18.999
19.101
19.05
24.003
11.125
7.95
50.8
99076
88.824
89.002
88.9
97.638
20.65
15.875
34.214
99346
88.9
89.078
89
97.155
12.7
7.95
34.214
99347
88.9
89.078
89
97.638
25.4
20.65
34.214
99852
89.916
90.094
90
101.6
23.012
18.034
46.05
99351
82.55
82.728
82.55
91.059
25.4
20.65
34.925
99851
88.9
89.078
89
97.638
25.4
20.65
34.214
99350
99.949
100.127
100.025
109.55
25.4
20.65
52.07
99854
95.25
95.428
95.25
102.108
22.225
17.475
45.72
99853
82.55
82.728
82.55
90.805
18.263
15.113
34.925
99850
16.942
17.043
17
22.225
10.998
8.001
50.8
99068
139.649
139.878
139.7
150.825
25.4
20.65
31.75
99859
190.373
190.652
190.5
200.025
25.4
20.65
31.75
99750
114.198
114.402
114.3
124.46
25.4
20.65
31.75
99856
114.198
114.402
114.3
124.46
25.4
20.65
31.75
99450
101.549
101.752
101.6
111.125
25.4
20.65
52.07
99855
126.949
127.178
127
136.906
25.4
20.65
36.525
99858
126.949
127.178
127
137.16
22.225
17.475
36.525
99857
114.884
115.087
115
127
23.825
20.65
31.75
99452
15.824
15.926
15.875
19.05
10.312
7.95
50.8
99062
94.666
94.844
94.742
102.006
15.088
11.913
45.72
99359
90.424
90.602
90.5
99.06
25.4
20.65
44.45
99356
89.916
90.094
90
101.6
27.991
23.012
44.45
99354
17.323
17.424
17.374
22.86
11.125
7.95
50.8
99060
89.916
90.094
90
101.6
13.665
11.125
46.05
99352
89.916
90.094
90
101.6
16.942
13.36
44.45
99353
56.566
56.718
56.642
64.287
15.875
12.7
33.35
99861
15.9
16.002
16
18.237
11.125
7.95
50.8
99058
23.063
23.165
23.114
30.937
11.125
7.95
46.914
99860
14.224
14.326
14.3
19.05
9.931
6.35
46.507
99056
13.894
13.995
14
19.05
9.931
6.35
46.507
99055
184.734
185.014
185
197.104
37.998
32.004
54.991
99726
177.673
177.952
177.8
189.865
31.75
25.4
42.875
99864
183.998
184.277
184.15
197.104
38.1
31.75
55.245
99725
54.915
55.067
55
62.001
22.987
19.99
31.75
99863
149.123
149.352
149.225
157.175
31.75
25.4
33.35
99862
14.961
15.062
15
19.05
8.992
5.004
47.295
99059
59.919
60.071
60
70.739
23
19.99
34.925
99869
25.349
25.476
25.4
30.963
11.125
7.95
50.8
99868
179.756
180.035
180
190.5
37.998
32.995
44.501
99721
27.94
28.067
28
34.925
12.7
9.525
46.812
99866
81.915
82.093
82
91.059
21.539
16.764
44.45
99328
118.999
119.202
119.075
128.6
25.4
20.65
34.925
99468
117.373
117.577
117.475
128.6
31.75
25.4
34.925
99463
117.373
117.577
117.475
127
15.875
11.125
34.925
99465
12.649
12.751
12.7
15.494
8.738
6.35
50.8
99050
24.943
25.044
25
33.02
10.998
7.95
50.8
99098
24.536
24.638
24.613
28.702
18.263
15.875
50.8
99096
82.474
82.652
82.55
91.288
25.4
20.65
34.925
99322
79.35
79.527
79.375
89.535
18.009
13.995
51.587
99053
24.536
24.638
24.613
28.702
11.125
7.95
50.8
99094
82.55
82.728
82.55
90.805
18.263
15.113
34.925
99324
23.063
23.165
23.114
30.937
11.125
7.95
46.914
99091
82.55
82.728
82.55
91.059
25.4
20.65
34.925
99325
23.876
23.978
24
28.702
11.125
7.95
50.8
99092
82.55
82.728
82.55
91.059
22.225
17.475
31.75
99326
71.831
72.009
72
81.915
22.225
19.05
34.112
99870
84.76
84.938
84.887
93.98
24.994
21.006
35.001
99872
129.972
130.2
129.997
139.522
25.298
21.996
32.512
99874
11.913
12.014
12
15.494
8.407
5.994
47.625
99049
41.834
41.986
42
53.01
17.501
14.3
21.006
99873
76.2
76.378
76.2
84.963
20.65
15.875
32.512
99048
74.93
75.108
75
83.947
26.01
21.996
33.35
99875
51.816
51.968
51.968
62.713
15.875
12.7
34.519
99878
121.895
122.098
122
131.496
24.003
19.99
32.004
99472
119.888
120.091
120
129.794
10.998
8.001
33.604
99471
85.674
85.852
85.725
93.675
12.7
9.525
35.814
99338
87.249
87.427
87.325
97.638
23.012
19.837
35.712
99339
120.548
120.752
120.65
127
19.05
12.7
38.1
99475
119.888
120.091
120
129.794
24.994
19.99
32.004
99473
21.869
21.971
22
30.175
9.119
6.579
47.142
99084
84.76
84.938
84.887
93.98
21
16.993
35.001
99332
21.869
21.971
22
30.175
11.989
8.001
46.025
99085
84.76
84.938
84.887
93.98
24.994
21.006
35.001
99333
21.768
21.869
21.819
29.337
9.525
6.35
50.8
99086
22.174
22.276
22.225
27.788
11.125
7.95
50.8
99087
83.998
84.176
84.087
93.675
25.4
20.65
34.925
99331
19.812
19.914
19.837
23.749
11.125
7.95
50.8
99080
19.279
19.38
19.304
23.825
11.125
7.95
50.8
99081
85.674
85.852
85.725
93.853
25.4
20.65
34.925
99337
17.882
17.983
18
24.435
10.998
8.001
45.999
99082
84.785
84.963
84.963
90.932
12.675
10.135
36.347
99334
20.599
20.701
20.65
30.175
14.3
9.525
76.2
99083
50.724
50.876
50.8
61.112
25.4
22.225
25.4
99200
177.673
177.952
177.8
189.865
31.75
25.4
42.875
99700
27.61
27.737
27.661
35.712
11.125
7.95
15.875
99108
203.073
203.352
203.2
212.725
31.75
25.4
44.45
99800
52.248
52.4
52.4
62.713
23.825
19.837
34.925
99205
25.883
26.01
26
33.35
11.989
8.001
46.05
99103
26.924
27.051
27
33.528
11.125
7.95
46.812
99106
152.273
152.527
152.4
161.544
19.05
12.7
44.45
99601
76.403
76.581
76.479
85.217
15.875
12.7
50.8
99301
103.886
104.089
104
112.725
24.003
19.99
35.992
99409
76.2
76.378
76.2
82.169
25.4
20.65
32.537
99300
154.737
154.991
155
167.005
29.997
26.01
32.995
99606
153.873
154.127
154
161.925
29.997
26.01
32.995
99605
101.549
101.752
101.6
111.125
15.875
12.7
52.476
99401
77.826
78.003
78
88.087
22.225
19.05
52.222
99306
126.949
127.178
127
137.16
17.297
13.716
36.525
99501
101.549
101.752
101.6
111.125
19.685
16.51
34.925
99400
26.924
27.051
27
33.528
11.125
7.95
46.812
99815
28.524
28.651
28.575
38.1
11.125
7.95
17.475
99816
53.95
54.102
53.975
61.519
23.825
19.837
34.925
99212
31.674
31.826
31.75
38.1
11.125
7.95
17.475
99817
33.274
33.426
33.35
40.488
15.875
12.7
20.65
99818
53.924
54.077
53.975
61.519
19.05
12.7
32.537
99210
18.999
19.101
19.05
24.003
11.125
7.95
50.8
99811
54.915
55.067
55
62.001
22.987
19.99
31.75
99215
22.174
22.276
22.225
27.788
11.125
7.95
50.8
99812
24.943
25.044
25
33.02
10.998
7.95
50.8
99813
30.099
30.226
30.175
35.56
11.125
7.95
17.475
99118
25.349
25.476
25.4
30.963
11.125
7.95
50.8
99814
28.524
28.651
28.575
38.1
12.7
9.525
17.475
99116
57.912
58.064
58
65.989
23.825
19.99
34.925
99219
29.947
30.074
30
35.56
10.998
8.001
17.475
99114
15.824
15.926
15.875
19.05
10.312
7.95
50.8
99810
55.524
55.677
55.575
63.5
23.825
19.837
33.35
99218
28.524
28.651
28.575
38.1
11.125
7.95
17.475
99112
27.94
28.067
28
34.925
12.7
9.525
46.812
99111
106.248
106.451
106.375
114.3
25.4
20.65
34.925
99418
79.908
80.086
80
89.992
24.003
21.006
34.925
99315
79.807
79.985
80
89.916
22.504
19.05
34.925
99313
79.248
79.426
79.375
89.687
25.4
20.65
50.8
99312
79.248
79.426
79.375
89.687
20.65
17.475
50.8
99311
104.902
105.105
105
113.538
23.19
19.99
35.001
99413
130.048
130.277
130.175
139.7
25.4
20.65
31.75
99513
104.699
104.902
104.775
113.538
25.4
20.65
34.925
99412
79.908
80.086
80
89.992
15.011
10.998
34.925
99317
39.599
39.751
39.675
47.219
17.475
14.3
25.806
99824
39.853
40.005
40
46.99
16.002
13.005
25.984
99825
57.125
57.277
57.15
64.287
23.825
19.837
33.35
99225
38.024
38.176
38.1
45.237
17.475
14.3
25.806
99822
56.82
56.972
56.896
65.1
22.86
19.406
31.75
99226
38.024
38.176
38.1
45.237
12.7
9.525
25.806
99823
57.125
57.277
57.15
64.287
11.125
7.95
33.35
99227
44.374
44.526
44.45
52.4
22.225
19.05
20.65
99828
55.829
55.982
56
64.287
15.875
12.7
33.35
99220
44.729
44.882
44.856
52.4
17.475
14.3
20.65
99829
41.199
41.351
41.275
47.625
17.475
14.3
20.65
99826
44.374
44.526
44.45
52.4
17.475
14.3
20.65
99827
34.925
35.077
34.925
41.605
16.002
13.005
20.65
99820
36.373
36.525
36.525
45.237
17.475
14.3
25.806
99821
56.566
56.718
56.642
64.287
15.875
12.7
33.35
99229
157.429
157.683
157.556
168.275
27
20.65
44.45
99620
107.34
107.544
107.544
117.094
23.012
19.837
36.525
99423
158.623
158.877
158.75
168.275
31.75
26.187
44.45
99625
34.823
34.976
34.925
41.605
15.875
12.7
20.65
99819
107.899
108.102
107.95
117.094
25.4
20.65
36.525
99424
49.124
49.276
49.225
56.363
17.475
14.3
25.4
99833
60.3
60.452
60.325
69.85
23.825
19.837
34.925
99237
50.724
50.876
50.8
61.112
17.475
14.3
25.552
99834
60.249
60.401
60.325
69.85
19.05
15.088
34.925
99238
50.724
50.876
50.8
61.112
25.4
22.225
25.4
99835
59.919
60.071
60
70.739
22.987
19.99
34.925
99235
53.95
54.102
53.975
61.519
23.825
19.837
34.925
99836
57.125
57.277
57.15
64.287
23.825
19.837
33.35
99837
59.106
59.258
59.131
69.85
22.225
19.05
38.1
99233
57.125
57.277
57.15
64.287
11.125
7.95
33.35
99838
61.824
61.976
60.325
69.85
23.825
19.837
34.925
99839
58.649
58.801
58.75
68.275
23.825
19.837
34.925
99231
44.933
45.085
45
53.01
16.993
13.995
20.625
99830
45.949
46.101
46.05
53.086
17.475
14.3
25.4
99831
47.549
47.701
47.625
55.956
17.475
14.3
25.4
99832
159.741
159.995
160
171.45
31.75
25.4
34.925
99630
112.624
112.827
112.725
122.25
29.007
25.4
33.35
99439
111.785
111.989
112
120.65
22.504
19.05
33.02
99438
110.998
111.201
111.125
120.65
25.4
20.65
41.91
99437
56.566
56.718
56.642
64.287
23.012
19.837
31.75
99230
109.906
110.109
110
124.993
16.51
12.929
31.75
99435
109.779
109.982
110
124.993
14.961
11.379
32.944
99434
SKF logo