Acetal material is ideal for auxiliary backup devices for higher pressure and temperature sealing applications.  It is suitable for use at temperatures from –40°C to +121°C (–40°F to +250°F). It is suitable for use in systems where water may be present.
  1. 1)Values are typical averages only. Test information is based on specific conditions and limited sample size, and is only for general guidance. It does not supercede published data for the product. Customer must decide suitability for his purpose. Information applies at room temperature unless specified otherwise.
SKF logo