SKF SEAL JET DD 010 system

Machine and materials for on-site, on-demand seal production

The SKF SEAL JET solution puts the SKF proprietary machined seals concept to work for distributors, allowing them to custom-machine seals, in the right seal profile and dimension, right on-site at their facility.
Distributors can reduce stock and order handling costs (no need to stock single/low volume seals) and increase overall availability of the sealing solutions offered, including standard profiles in non-standard dimensions.
Featuring proprietary software and high-precision cutting tools, the SKF SEAL JET DD machine uses Computer Numerical Control (CNC) technology to machine seals just-in-time and puts an extensive range of SKF sealing solutions and profiles within easy reach for shop personnel - without the need for a professional operator, costly moulds, tools, or extensive application engineering knowledge.
Technical and sales support from SKF gives distributors access to the full SKF seal portfolio of customized and standard sealing solutions.
SKF logo