Profiles overview

The SKF SEAL JET DD machine gives SKF distributors the ability to custom-machine 80 selected seals profiles up to ≤ 200 mm outer diameter to satisfy approximately 80% of standard industrial application demands – without the need for a professional operator, costly moulds or tools.

Please click on the related seals profile below to get access to the according seal data sheet:

SKF logo