Timing belt kit with engine seals

For many high-mileage or hard-working vehicles, it makes sense to replace the engine seals when installing a new timing belt. If the old seals were to begin leaking, the customer would reincur installation labour costs. If oil were to leak onto the belt, another new belt could be required. 
SKF timing belt kits with engine seals make preventing these problems easy. The kits contain everything needed to complete the job, including high-quality components that meet or exceed OE specs, such as PTFE seals when applicable. They are also available in a range that covers most popular models, including 90 kits for the Asian car parc.
SKF logo