Cookies sur le site Internet SKF

SKF utilise des cookies sur ses sites Web pour proposer et afficher des informations ciblées et adaptées aux préférences de ses visiteurs, par exemple le choix du pays et de la langue. Acceptez-vous les cookies SKF ?

cookie_information_popup_text_2[117]

Linear & Actuation Technology presents an upgraded version of the Linear actuator CAHB-10

2013 June 12, 11:55 CET

Linear & Actuation Technology presents an upgraded version of the Linear actuator CAHB-10

New upgrade benefits: 

  • Enhanced IP protection
  • More installing options available
  • More feedback options as Encoder
  • Integrated EMC filter as standard
  • CE compliance and marking

 

Product description
The CAHB-10 from SKF is an actuation solution that can satisfy a range of linear motion needs.

Sized so it is easy to mount and compact, CAHB-10 provides design flexibility in a pocket size solution. Thanks to the all-new upgrade, CAHB-10 can now equip a wider range of applications that require high environmental protection, refined position control or easy system integration.

Technical data

  • Stroke available (mm): 50, 100, 150, 200, 250, 300
  • Push/pull force available (N): 120, 240, 500, 750, 1000
  • Load speed range (mm/s): from 6 to 45 
  • Cable length (mm): 600 - 3 000
  • Different front/rear attachments available

Product features

  • Compact size
  • Light alloy gear housing and tube set
  • Powder metal gears
  • Self-locking
  • IP66s protection class standard
  • Integrated limit switches, thermal protection
  • Potentiometer & Encoder options 

User benefits

  • Save space
  • Provides accurate positioning
  • Designed for tough environments
  • Prevents back-driving
  • Resist corrosion
  • Cost competitive solution
  • provide high design flexibility

SKF logo