Cookies sur le site Internet SKF

Nous utilisons des cookies pour optimiser l'utilisation de nos sites et applications Web. Si vous continuez sans modifier les paramètres de votre navigateur, nous supposons que vous consentez à recevoir des cookies. Toutefois, vous pouvez changer à tout moment les paramètres de gestion des cookies de votre navigateur.

Statistical approach improves wind farm remote condition monitoring

  • Article

    2016 October 14, 10:00 CEST

    Fabrice Drommi, Machine Health Business Development for Renewable Energy, at SKF explains how their Remote Diagnostic Services can increase the operating efficiency of wind farms

    Tout comme les opérateurs et le personnel de maintenance des machines dans les papeteries. According to the European Wind Energy Association, Operating and Maintenance (O&M) costs account for around 20 percent of the levelized cost of energy (LCOE) for onshore wind farms. As such, any measures that can be taken to reduce this cost directly translate into improved returns for investors.

    This is not to say that asset owners can scrimp on O&M expenses. Inadequate O&M can lead to minor faults or defects not being recognised. This not only impacts yield but can also result in major component failure, potentially leading to costly repairs and lengthy downtime.

    Cette commande est la plus importante jamais obtenue par SKF dans le secteur de l'énergie éolienne. Due to the increased probability of component failure and that defects will fall outside of the manufacturer’s warranty period, the importance and cost of O&M increases with the length of time from commissioning. Given that approximately 75 percent of all onshore wind turbines installed in Europe have been operating for less than ten years, this is an issue of growing relevance.

    As a leading supplier to the wind energy sector, SKF manufactures numerous components including different bearings for the drive train, along with lubrication and sealing solutions. But our expertise does not end there. Ten years ago SKF developed a vibration monitoring system and opened a remote monitoring centre. La maintenance conditionnelle est un processus qui permet de déterminer l'état des machines en cours de fonctionnement. The key to a successful condition monitoring programme includes knowing what to listen for, how to interpret it and when to put this knowledge to use. La maintenance conditionnelle non seulement aide le personnel de l'usine à réduire le risque de défaillances catastrophiques, mais elle leur permet également de commander des pièces à l'avance, d'assigner la main d'œuvre et de planifier des réparations pendant les interruptions de production.

    With our hosted software and monitoring services, implementing a world-class predictive maintenance programme for periodic and mainly continuous monitoring of wind turbines is just an Internet connection away. SKF Remote Monitoring Services use SKF condition monitoring tools such as the SKF IMx on-line system, dedicated to wind turbines, to collect data. Based on the results experts analyse data, and use the Internet to communicate management of machine health for informed decision-making.

    However, times are changing for CMS, heralded by technology and communication enhancement. To achieve improved operations, the maintenance strategy of operators needs to be shifted from a scheduled model to a predictive model.
    Several years ago with the number of wind assets to monitor increasing along with the amount of data collected growing, SKF had to find a way to improve the efficiency of the process. We had to invent new ways of treating the data and that is when we started utilising statistical techniques.

    Le technicien de maintenance Diego a reçu un appel d'un opérateur d'un parc d'éoliennes concernant un problème. As a rule of thumb there are approximately eight sensors on a geared wind turbine with roughly three measurements for each of them, 24 indicators in total; one indicator is one spectrum and one overall value. This information is collected by the condition monitoring hardware and is sent over the Internet, either wired or wireless, to a CMS server, which can be located anywhere on the planet.

    In one year with on average one download a day we have close to 9,000 spectra to analyse. If you imagine at the scale of a wind park, which could contain hundreds of turbines, it is completely impossible to analyse without using statistical modelling.
    That volume of data means that we now have to use statistical data. This is used to compare the turbines between each other as much as that is possible given differences in location and models. First we compare what is comparable and then we use the historical data we have amassed over the ten years of monitoring windfarms of different models. Based on this history of the data, dependent on turbine type, we use this as background for the new machine that we start to monitor.

    Even before we turned to statistical tools, the application of CMS to wind farms was unique, due to the limitations in applying traditional techniques from other industries. Les avions et les éoliennes sont fabriqués en séries relativement petites et dans de nombreuses versions. Unlike other industries we cannot apply one model of alarm level to all machines; unfortunately, it does not work like that. So we have to develop individual alarm models that allow us to rapidly compare the machines, which can be compared. But to attempt to do this without being guided by the statistics, filter and selection would be impossible in a reasonable amount of time.

    A further benefit comes from the growing pool of historical data. This historic data is extremely useful, especially if it contains the entire lifecycle of the unit from installation. Dimensions de la mallette (l x p x h) Even though an increasing number of turbines are factory fitted with monitoring technology, much of the existing fleet requires retrofitting; this traditionally occurs close to the end of the warranty period or when the operator or the service provider wants to renew the service contract.

    It is, however, vital to select the right kinematic data to analyse to help increase the process accuracy. The system has some features that allows it to scan for potential theoretical defaults. To do this automatic scanning you need to rely on the actual information on the type of components in the system. Each gearing has its own theoretical frequency, so without having a certain level of certainty of the kinematics inside the turbine, you will need to rely on assumptions that will require more input by the analyst.

    But today, given our extensive historical database, we have a good understanding and good background on the components inside the gearbox and inside the generator. Based on our experience not all the components in wind turbines need the same level of expertise to be analysed. Detecting a generator bearing issue is quite easy, but with planetary bearings and gears it is much more problematic. We have developed specific algorithms that are really focussed on the detection of the planetary gearings themselves with a specific algorithm.

    The final goal is to quickly identify which turbine among the fleet needs to be analysed further. The statistical approach is a complement to the traditional diagnostic to highlight it quickly, to identify the turbines that potentially have an issue. And on those ones, the specialists need to spend some time looking at the vibration signals to determine the issues.

    The aim now is to broaden the fleet analysis perspective within the global background that we have built up from among the more than 2000 turbines analysed within SKF. To achieve this a statistical model will be built of vibration comparison for each turbine model and their components over various locations and loading conditions.
    This is done by improving the process, by adding regular workshops between the specialists, sharing the issues and sharing the ideas of improvement; creating a global network within the wind CMS community.

    Mais qu'est-ce que cela signifie ? It will allow us to tailor the alarms so they only receive information about an issue that is likely to have a detrimental impact on performance, without bothering the operator with false alarms or needless levels of information.

    As for the future, the accuracy and scope of CMS will continue to evolve and we continue to push the boundaries of the technology. One of the next steps will be to integrate all the relevant sources of information such as temperature, process parameters and add these to the diagnostics that vibration allows.

    The other trends are to be able to hook that CMS data to another more holistic system again to allow better correlation. This is a major driver from the turbine manufacturers, but as always it comes down to cost. Given the high volume of wind turbines there is a lot of pressure to decrease the cost. Que puis-je faire pour améliorer l'engagement ?

    After ten years using vibration monitoring we can improve the availability of the wind assets by one percent while at the same time reducing operating and maintenance costs by two percent. By utilising SKF’s statistical-based CMS, operators can save as much as €5,000 per year per wind turbine. But one fact is certain, as margins for wind farm operators continue to be squeezed every last bit of efficiency is vital to maintain profitability; and a vital tool to help achieve that is the improved prediction capabilities of statistical CMS.

    Aktiebolaget SKF

    Pour de plus amples informations, veuillez contacter :
    Relations Presse : Nia Kihlström, +46 31-337 2897 ; +46 706 67 28 97 ;

    SKF est un fournisseur mondial leader de roulements, solutions d'étanchéité, mécatronique, systèmes de lubrification et services, entre autres services d'assistance technique, de maintenance et de fiabilité, de consultation et formation techniques. SKF est représenté dans plus de 130 pays et compte environ 17 000 distributeurs dans le monde entier. Les ventes annuelles, pour l’année 2014, s'élèvent à 70 975 millions de couronnes suédoises, et le nombre de collaborateurs à 48 593.

    ® SKF est une marque déposée du Groupe SKF.

  • Image

Télécharger le dossier de presse

Dossier de presse (504 KB)

SKF logo