Cookies op de SKF website

SKF gebruikt cookies op haar websites om de getoonde informatie zo veel mogelijk af te stemmen met de voorkeuren van haar bezoekers, zoals keuze van land en taal. Accepteert u cookies van SKF?

cookie_information_popup_text_2[116]

Smurfit Kappa in Piteå, Sweden upgrades to next-generation monitoring system from SKF

  • Verhaal

    2018 March 28, 09:00 CEST

    Increased level of control over machines from vibrations to pressure and temperatures with SKF’s next generation IMx-8 monitoring system from SKF.

    Göteborg, 5 maart 2018: In order to avoid unplanned stoppages, the Smurfit Kappa paper mill in Piteå is upgrading to the next-generation IMx-8 monitoring system from SKF. The system measures simultaneously and emits an alarm at the slightest change in performance, thus increasing the level of control over the condition of the machinery. In addition to vibrations, the system can also incorporate other process parameters, such as pressure and temperatures, to further improve the insight of the machine health.

    Smurfit Kappa is upgrading the existing LMU monitoring units from SKF to IMx-8 and is connecting the measurement units to the latest version of the monitoring software, @ptitude Observer from SKF. Over 1,000 measurement points in the PM1 and PM2 paper machines are continuously monitored.

    “Reactive maintenance is four times as expensive as planned maintenance, so the trend within the industry is towards planned maintenance,” says Hans Steding, Business Coordinator for condition monitoring at SKF in Luleå.

    SKF is a pioneer in the development of advanced condition monitoring, with research activities in Sweden and tried-and-tested technology and documented performance in many industrial plants around the world.

    “By identifying the source of a fault in machinery, it is possible to create the means to prevent a stoppage. This increases the life of the machine and saves huge sums in maintenance costs for the company,” says Hans.

    Smurfit Kappa in Piteå is Europe’s largest kraftliner mill and every year manufactures 700,000 tonnes of kraftliner, a paper used to manufacture high-class corrugated cardboard. Kraftliner is made from new fibres, raw wood material that means that the paper has good printability, is very strong in humid environments and is chemically and biologically clean. Smurfit Kappa in Piteå has around 510 employees.

    “Here at Smurfit Kappa in Piteå we are looking forward to the new system, which will help us to automate much of what is currently manual analysis of the condition of the machinery. This is a good next step in our digitalisation work,” says Jonas Snäll, maintenance engineer at Smurfit Kappa in Piteå.

    Aktiebolaget SKF
    (publ)

    Voor meer informatie kunt u contact opnemen met:
    Perscontact: Hanco Hazenboom, +31 30 6075331; hanco.hazenboom@skf.com

    SKF is een toonaangevende wereldwijde leverancier op het gebied van lagers, afdichtingen, mechatronica, smeersystemen en services, deze omvatten technische ondersteuning, onderhoudsdiensten, technische consultancy en opleiding. SKF is vertegenwoordigd in meer dan 130 landen en heeft wereldwijd ongeveer 17 000 distributeurs. De jaaromzet van de groep in 2017 bedroeg SEK 77 938 miljoen en het aantal werknemers was 45 678. www.skf.com

    ® SKF en MRC zijn geregistreerde handelsmerken van de SKF Group.
    ™ BeyondZero is een handelsmerk van de SKF Group.

  • Afbeelding

Perskit downloaden

Perskit (6.6 MB)

SKF logo