Simplex shaft line bearings and sterntube solutions
"SKF Marine offers different types of oil-lubricated shaft bearings such as intermediate shaft line bearings, high-load thrust bearings and complete sterntube solutions to cover a wide range of applications."
SKF Marine shaft bearings are characterised by
- Extremely wear resistant
- Vibration reduction
- Low energy losses
- High load carry capacity