SKF Machine train shaft alignment

Fatos
Idioma: Inglês
Formato: Android , iPad , iPhone
Plataforma de produtos: Produtos para manutenção
TKSA Shaft alignment app - Train

SKF Shaft Alignment Tools function quickly and intuitively using software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms. Common features include comprehensive, automatic reports, export and sharing options, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

SKF Machine train shaft alignment
Enables operator to align three connected machines, giving a complete overview of machine train alignment and allowing the operator to select stationary feet.

Suitable for SKF Shaft Alignment Tool TKSA 71

Available for iOS and Android devices.

Digite o código promocional
SKF logo