MAX-3

MAX-3
The Max-3 includes powerful DC actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position. The series is medical approved and can be supplied as a full system with control, operating units and accessories.
Technical data:
Pushload
up to 8 000 N
Pull load
up to 6 000 N
Speed (full load)
up to 12,7 mm/s
Stroke
50 to 700 mm
Voltage
12/24 V DC
Operating temperature
0 to +40 °C
Type of protection
IP 66S

Technical datasheet
Operating manual
SKF logo