STA-STE

STA-STE
The desk switches serve for adjusting actuators in desks, chairs, couches and other adjustable equipment. They allow to operate up to 3 actuator functions and can easily be fitted to equipments without compromising the design.

Features and Benefits

  • Easy and precise
  • Stylish design
  • Memory position
Technical data:
Operating power
12/50 V DC/mA
Max. operating channels
3
Type of protection
IP X0

Technical datasheet
SKF logo