Elastic couplings, type ECCN
- ► Popular item
Shaft diameter | Principal dimensions | Torque | Speed | Designation | |||
---|---|---|---|---|---|---|---|
Continous | |||||||
min. | max. | A | BW | E | max. | max. | |
mm | mm | kN·m | r/min | ||||
36
|
107
|
240
|
213
|
68
|
0.93
|
2800
|
ECCN 080 R
|
43
|
130
|
308
|
283
|
89
|
1.6
|
2000
|
ECCN 090 R
|
55
|
147
|
352
|
308
|
102
|
3
|
1800
|
ECCN 100 R
|
14
|
50
|
137
|
130
|
44
|
0.082
|
4100
|
ECCN 040 R
|
31
|
81
|
203
|
168
|
54
|
0.51
|
3600
|
ECCN 070 R
|
20
|
55
|
154
|
156
|
51
|
0.14
|
4100
|
ECCN 050 R
|
28
|
78
|
178
|
156
|
51
|
0.22
|
4100
|
ECCN 060 R
|
14
|
39
|
111
|
105
|
33
|
0.047
|
4100
|
ECCN 030 R
|
14
|
33
|
94
|
79
|
27
|
0.025
|
4100
|
ECCN 020 R
|
For additional information about the meaning and limitations of the product data, refer to Elastic couplings.