400030

Design  VR1
Lip material  NBR
Dimensions
Shaft diameter range
d1over2.7mm
d1incl.3.5mm
Seal and abutment
d 2.5mm
b1 2.1mm
b 3mm
c 1.5mm
2 x 1mm

D1 max. = d1 + 2 X

2 y 4mm

D min. = d1 + 2 Y

B1 2.5mm
 ±0.3mm

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo